Push-in fitting, QSMF Series

Push-in fitting, QSMF Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSMF-M3-3
QSMF-M3-4
QSMF-M5-3
QSMF-M5-4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Nominal tightening torque
(Nm)
Manufacturer part # Weight
(g)

2.46 €

10 4 Days 1.3Internal thread M3for pneumatic tubing outside diameter 3 mm0.481533081.6

2.65 €

10 3 Days 2.1Internal thread M3for pneumatic tubing outside diameter 4 mm0.481533104.1

2.60 €

10 3 Days 1.9Internal thread M5for pneumatic tubing outside diameter 3 mm1.331533094.3

2.65 €

10 4 Days 1.8Internal thread M5for pneumatic tubing outside diameter 4 mm1.331533114.5

Loading...

  1. 1

Basic information

Housing material Brass, Nickel-plated Pack size 10 Size Mini
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 80 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Releasing ring color Blue Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support