Cartridge, QSPLLK18 Series

Cartridge, QSPLLK18 Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSPLLK18-4
QSPLLK18-6
QSPLLK18-8
QSPLLK18-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Size Pneumatic connection 2 Manufacturer part # Weight
(g)

2.26 €

10 39 Days 2.3Minifor pneumatic tubing outside diameter 4 mm1308463.5

2.51 €

10 4 Days 3.6Minifor pneumatic tubing outside diameter 6 mm1308474.3

2.65 €

10 4 Days 5.2Standardfor pneumatic tubing outside diameter 8 mm1308488.1

2.71 €

10 4 Days 6.4Standardfor pneumatic tubing outside diameter 10 mm13264012

Loading...

  1. 1

Basic information

Housing material PA-reinforced Pack size 10 Min. Operating pressure(bar) -0.95
Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 60
Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60 Pneumatic connection 1 Cartridge 18 mm
Releasing ring color Blue Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support