Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
QSPLLK10-4
Part Number
|
---|
QSPLLK10-4 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width (mm) | Pneumatic connection 2 | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
1.78 € | 10 | 4 Days | 2.3 | for pneumatic tubing outside diameter 4 mm | 132603 | 2.4 |
Loading...
Housing material | PA-reinforced | Pack size | 10 | Size | Mini |
---|---|---|---|---|---|
Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 10 | Min. Ambient temperature(°C) | -5 |
Max. Ambient temperature(°C) | 60 | Min. Storage temperature(°C) | -10 | Max. Storage temperature(°C) | 60 |
Pneumatic connection 1 | Cartridge 10 mm | Releasing ring color | Blue | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] |
Corrosion resistance class (CRC) | 1 - Low corrosion stress |
This page is Cartridge, QSPLLK10 Series, part number QSPLLK10-4.
You can find the detail information about specifications and dimensions on part number QSPLLK10-4.
Part Number |
---|
QSPLLK10-6 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal width (mm) | Pneumatic connection 2 | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
2.05 € | 10 | 4 Days | 3.5 | for pneumatic tubing outside diameter 6 mm | 132604 | 3.3 |