Cartridge, QSPLKG18 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSPLKG18-3/8-U
QSPLKG18-5/16-U
QSPLKG18-8
QSPLKG18-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Releasing ring color Manufacturer part # Weight
(g)

3.29 €

10 4 Days 6.5QSP...18for pneumatic tubing outside diameter 3/8"Gray13294910.9

2.58 €

10 39 Days 5.2QSP...18for pneumatic tubing outside diameter 5/16"Gray1329487.5

2.43 €

10 39 Days 5.2Cartridge 18 mmfor pneumatic tubing outside diameter 8 mmBlue1329467.5

3.18 €

10 39 Days 6.7Cartridge 18 mmfor pneumatic tubing outside diameter 10 mmBlue13294710.8

Loading...

  1. 1

Basic information

Housing material PA-reinforced Pack size 10 Size Standard
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -5
Max. Ambient temperature(°C) 60 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support