Manufacturer part number: QSPKG14-6
Brand: FESTO
Price: 1.92 €
Delivery time: 4 Days
Nominal width: 3.5 mm
Size: Mini
Pneumatic connection 1: Cartridge 14 mm
Pneumatic connection 2: for pneumatic tubing outside diameter 6 mm
Releasing ring color: Blue
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
QSPKG14-6
Part Number
|
---|
QSPKG14-6 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width (mm) | Size | Pneumatic connection 1 | Pneumatic connection 2 | Releasing ring color | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.92 € | 10 | 4 Days | 3.5 | Mini | Cartridge 14 mm | for pneumatic tubing outside diameter 6 mm | Blue | 132930 | 2.4 |
Loading...
Housing material | PA-reinforced | Pack size | 10 | Min. Operating pressure(bar) | -0.95 |
---|---|---|---|---|---|
Max. Operating pressure(bar) | 10 | Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 60 |
Min. Storage temperature(°C) | -10 | Max. Storage temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] |
Corrosion resistance class (CRC) | 1 - Low corrosion stress |
This page is Cartridge, QSPKG14 Series, part number QSPKG14-6.
You can find the detail information about specifications and dimensions on part number QSPKG14-6.
Configure
Basic Attributes
Nominal width(mm)
Size
Pneumatic connection 1
Pneumatic connection 2
Releasing ring color
Filter by standard shipping days
Optional Attributes
Part Number |
---|
QSPKG14-1/4-U |
QSPKG14-5/16-U |
QSPKG14-8 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal width (mm) | Size | Pneumatic connection 1 | Pneumatic connection 2 | Releasing ring color | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.92 € | 10 | 4 Days | 3.9 | Mini | QSP...14 | for pneumatic tubing outer diameter 1/4" | Gray | 132932 | 2.3 | |||
2.09 € | 10 | 4 Days | 5.2 | Standard | QSP...14 | for pneumatic tubing outside diameter 5/16" | Gray | 132933 | 5.3 | |||
2.09 € | 10 | 4 Days | 5.2 | Standard | Cartridge 14 mm | for pneumatic tubing outside diameter 8 mm | Blue | 132931 | 5.3 |