Push-in L-fitting, long, QSMLLV Series (QSMLLV-M5-3-I)

Push-in L-fitting, long, QSMLLV Series QSMLLV-M5-3-I

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: QSMLLV-M5-3-I

Brand: FESTO

Price: 6.32

Delivery time: 4 Days


Technical Data:

Nominal width: 1.6 mm

Pneumatic connection 1: External thread M5

Pneumatic connection 2: for pneumatic tubing outside diameter 3 mm

Nominal tightening torque: 1.33 Nm

Manufacturer part #: 130834


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QSMLLV-M5-3-I

Part Number
QSMLLV-M5-3-I
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Nominal tightening torque
(Nm)
Manufacturer part # Weight
(g)

6.32 €

10 4 Days 1.6External thread M5for pneumatic tubing outside diameter 3 mm1.3313083410.9

Loading...

  1. 1

Basic information

Housing material PBT Pack size 10 Size Mini
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 80 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Releasing ring color Blue Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

This page is Push-in L-fitting, long, QSMLLV Series, part number QSMLLV-M5-3-I.
You can find the detail information about specifications and dimensions on part number QSMLLV-M5-3-I.

Variation of this product

Part Number
QSMLLV-M5-4-I
QSMLLV-M7-4-I
QSMLLV-M7-6-I
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Nominal tightening torque
(Nm)
Manufacturer part # Weight
(g)

6.32 €

10 4 Days 1.8External thread M5for pneumatic tubing outside diameter 4 mm1.3313083510.9

6.32 €

10 5 Days 1.9External thread M7for pneumatic tubing outside diameter 4 mm3.3513083611.8

6.78 €

10 4 Days 1.9External thread M7for pneumatic tubing outside diameter 6 mm3.3513083712.4

Tech Support