Push-in L-fitting, long, QSMLL Series (QSMLL-M7-4)

Push-in L-fitting, long, QSMLL Series QSMLL-M7-4

Click on this image to zoom in.

Click on this image to zoom in.

  • Push-in L-fitting, long, QSMLL Series QSMLL-M7-4
  • Push-in L-fitting, long, QSMLL Series
  • Volume Discount

Product Details:

Manufacturer part number: QSMLL-M7-4

Brand: FESTO

Price: 4.57

Delivery time: 3 Days


Technical Data:

Pack size: 10

Nominal width: 2 mm

Pneumatic connection 1: External thread M7

Pneumatic connection 2: for pneumatic tubing outside diameter 4 mm

Nominal tightening torque: 3.35 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QSMLL-M7-4

Part Number
QSMLL-M7-4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pack size Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Nominal tightening torque
(Nm)
Manufacturer part # Weight
(g)

4.57 €

10 3 Days 102External thread M7for pneumatic tubing outside diameter 4 mm3.3518635414

Loading...

  1. 1

Basic information

Housing material PBT Size Mini Min. Operating pressure(bar) -0.95
Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 80
Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60 Releasing ring color Blue
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

This page is Push-in L-fitting, long, QSMLL Series, part number QSMLL-M7-4.
You can find the detail information about specifications and dimensions on part number QSMLL-M7-4.

Variation of this product

Part Number
QSMLL-G1/8-4
QSMLL-G1/8-6
QSMLL-M3-2
QSMLL-M3-3
QSMLL-M7-4-100
QSMLL-M7-6
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pack size Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Nominal tightening torque
(Nm)
Manufacturer part # Weight
(g)

3.92 €

10 4 Days 102.3External thread G1/8for pneumatic tubing outside diameter 4 mm718627023

4.34 €

10 4 Days 103.1External thread G1/8for pneumatic tubing outside diameter 6 mm718627123

5.37 €

10 4 Days 100.8External thread M3for pneumatic tubing outside diameter 2 mm0.481330322.7

6.69 €

10 4 Days 100.9External thread M3for pneumatic tubing outside diameter 3 mm0.481533372.8

4.71 €

1 Available 10 Days 1002External thread M7for pneumatic tubing outside diameter 4 mm3.3513301414

4.57 €

10 3 Days 102.4External thread M7for pneumatic tubing outside diameter 6 mm3.3518635514

Tech Support