Push-in L-fitting, self-sealing, QSKL Series

Push-in L-fitting, self-sealing, QSKL Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSKL-1/2-12
QSKL-1/4-6
QSKL-1/4-8
QSKL-1/4-10
QSKL-1/8-4
QSKL-1/8-6
QSKL-1/8-8
QSKL-3/8-8
QSKL-3/8-10
QSKL-3/8-12
QSKL-G1/2-12
QSKL-G1/4-6
QSKL-G1/4-8
QSKL-G1/4-10
QSKL-G1/8-4
QSKL-G1/8-6
QSKL-G1/8-8
QSKL-G3/8-8
QSKL-G3/8-10
QSKL-G3/8-12
QSKL-M5-4
QSKL-M5-6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Nominal tightening torque
(Nm)
Max. Tightening torque
(Nm)
Manufacturer part # Weight
(g)

12.17 €

1 4 Days 6.2External thread R1/2for pneumatic tubing outside diameter 12 mm-28153438107

5.94 €

1 39 Days 3.2External thread R1/4for pneumatic tubing outside diameter 6 mm-1215343129.5

6.63 €

1 4 Days 4.1External thread R1/4for pneumatic tubing outside diameter 8 mm-1215343340

8.58 €

1 4 Days 5.2External thread R1/4for pneumatic tubing outside diameter 10 mm-1215343558.5

5.49 €

1 39 Days 1.5External thread R1/8for pneumatic tubing outside diameter 4 mm-715342917

5.80 €

1 39 Days 3External thread R1/8for pneumatic tubing outside diameter 6 mm-715343022

6.46 €

1 4 Days 4.2External thread R1/8for pneumatic tubing outside diameter 8 mm-715343234

7.65 €

1 4 Days 4.3External thread R3/8for pneumatic tubing outside diameter 8 mm-2215343453

8.65 €

1 4 Days 5.3External thread R3/8for pneumatic tubing outside diameter 10 mm-2215343667

11.91 €

1 4 Days 6.2External thread R3/8for pneumatic tubing outside diameter 12 mm-2215343792.5

13.20 €

1 4 Days 6.2External thread G1/2for pneumatic tubing outside diameter 12 mm2640186313112

6.55 €

1 39 Days 3.2External thread G1/4for pneumatic tubing outside diameter 6 mm91518630631

7.28 €

1 4 Days 4.1External thread G1/4for pneumatic tubing outside diameter 8 mm91518630843

9.38 €

1 4 Days 5.2External thread G1/4for pneumatic tubing outside diameter 10 mm91518631057

5.94 €

1 39 Days 1.5External thread G1/8for pneumatic tubing outside diameter 4 mm71018630419

6.35 €

1 39 Days 2.9External thread G1/8for pneumatic tubing outside diameter 6 mm71018630522

7.17 €

1 4 Days 4.2External thread G1/8for pneumatic tubing outside diameter 8 mm71018630734

8.42 €

1 4 Days 4.3External thread G3/8for pneumatic tubing outside diameter 8 mm15.52518630956

9.51 €

1 4 Days 5.3External thread G3/8for pneumatic tubing outside diameter 10 mm15.52518631166

13.08 €

1 4 Days 6.2External thread G3/8for pneumatic tubing outside diameter 12 mm15.52518631286

8.03 €

1 39 Days 1.4External thread M5for pneumatic tubing outside diameter 4 mm1.331.515329413

8.86 €

1 39 Days 1.7External thread M5for pneumatic tubing outside diameter 6 mm1.331.515329520

Loading...

  1. 1

Basic information

Housing material PBT Pack size 1 Size Standard
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 80 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Releasing ring color Blue Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support