Elbow quick connector, GCK Series (GCK-3/8-PK-9-KU)

Elbow quick connector, GCK Series GCK-3/8-PK-9-KU

Product Details:

Manufacturer part number: GCK-3/8-PK-9-KU

Brand: FESTO

Price: 5.48

Delivery time: 4 Days


Technical Data:

Nominal width: 8 mm

Pneumatic connection 1: External thread R3/8

Pneumatic connection 2: for barbed fitting, inside diameter 9 mm, with nut

Manufacturer part #: 6272


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GCK-3/8-PK-9-KU

Part Number
GCK-3/8-PK-9-KU
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part #

5.48 €

10 4 Days 8External thread R3/8for barbed fitting, inside diameter 9 mm, with nut6272

Loading...

  1. 1

Basic information

Housing material POM Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60

This page is Elbow quick connector, GCK Series, part number GCK-3/8-PK-9-KU.
You can find the detail information about specifications and dimensions on part number GCK-3/8-PK-9-KU.

Variation of this product

Part Number
GCK-1/4-PK-4-KU
GCK-1/4-PK-6-KU
GCK-1/8-PK-4-KU
GCK-1/8-PK-6-KU
GCK-3/8-PK-6-KU
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part #

3.42 €

10 4 Days 2.9External thread R1/4for barbed fitting, inside diameter 4 mm, with nut6269

3.65 €

10 4 Days 4.9External thread R1/4for barbed fitting, inside diameter 6 mm, with nut6270

3.22 €

10 4 Days 2.9External thread R1/8for barbed fitting, inside diameter 4 mm, with nut6267

3.22 €

10 4 Days 4.9External thread R1/8for barbed fitting, inside diameter 6 mm, with nut6268

4.65 €

10 4 Days 4.9External thread R3/8for barbed fitting, inside diameter 6 mm, with nut6271

Tech Support