Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CRQSL-4 |
CRQSL-6 |
CRQSL-8 |
CRQSL-10 |
CRQSL-12 |
CRQSL-16 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width (mm) | Pneumatic connection 1 | Pneumatic connection 2 | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
46.37 € | 1 | 4 Days | 2.1 | for pneumatic tubing outside diameter 4 mm | for pneumatic tubing outside diameter 4 mm | 130662 | 13 | |||
51.52 € | 1 | 4 Days | 3.5 | For pneumatic tubing outside diameter 6 mm | for pneumatic tubing outside diameter 6 mm | 130663 | 20 | |||
61.11 € | 1 | 4 Days | 5.1 | for pneumatic tubing outside diameter 8 mm | for pneumatic tubing outside diameter 8 mm | 130664 | 27 | |||
86.00 € | 1 | 4 Days | 6.1 | for pneumatic tubing outside diameter 10 mm | for pneumatic tubing outside diameter 10 mm | 130665 | 42 | |||
126.49 € | 1 | 4 Days | 7.8 | for pneumatic tubing outside diameter 12 mm | for pneumatic tubing outside diameter 12 mm | 130666 | 62 | |||
178.60 € | 1 | 4 Days | 9.4 | for pneumatic tubing outside diameter 16 mm | for pneumatic tubing outside diameter 16 mm | 130667 | 91 |
Loading...
Housing material | High-alloy stainless steel | Pack size | 1 | Size | Standard |
---|---|---|---|---|---|
Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 10 | Min. Ambient temperature(°C) | -15 |
Max. Ambient temperature(°C) | 120 | Min. Storage temperature(°C) | -10 | Max. Storage temperature(°C) | 60 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] Water as per manufacturer's declaration at www.festo.com |
Corrosion resistance class (CRC) | 4 - Particularly high corrosion stress |
Configure
Basic Attributes
Nominal width(mm)
Pneumatic connection 1
Pneumatic connection 2
Filter by standard shipping days
Optional Attributes