Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CRQSL-1/4-6 |
CRQSL-1/8-4 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width (mm) | Pneumatic connection 1 | Pneumatic connection 2 | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
46.75 € | 1 | 4 Days | 3.6 | External thread R1/4 | for pneumatic tubing outside diameter 6 mm | 132599 | 26 | |||
37.17 € | 1 | 4 Days | 2.2 | External thread R1/8 | for pneumatic tubing outside diameter 4 mm | 132598 | 14 |
Loading...
Housing material | High-alloy stainless steel | Pack size | 1 | Size | Standard |
---|---|---|---|---|---|
Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 10 | Min. Ambient temperature(°C) | -15 |
Max. Ambient temperature(°C) | 120 | Min. Storage temperature(°C) | -10 | Max. Storage temperature(°C) | 60 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] Water as per manufacturer's declaration at www.festo.com |
Corrosion resistance class (CRC) | 4 - Particularly high corrosion stress |
Configure
Basic Attributes
Nominal width(mm)
Pneumatic connection 1
Pneumatic connection 2
Filter by standard shipping days
Optional Attributes