Push-in L-connector, NPQM Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NPQM-L-Q4-E-P10
NPQM-L-Q4-S4-P10
NPQM-L-Q6-E-P10
NPQM-L-Q6-S6-P10
NPQM-L-Q8-E-P10
NPQM-L-Q8-S8-P10
NPQM-L-Q10-E-P10
NPQM-L-Q10-S10-P10
NPQM-L-Q12-E-P10
NPQM-L-Q14-E-P10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

3.09 €

10 4 Days 3for pneumatic tubing outside diameter 4 mmfor pneumatic tubing outside diameter 4 mm5587769

3.08 €

10 4 Days 2.5Push-in sleeve QS-4for pneumatic tubing outside diameter 4 mm55878114

3.37 €

10 24 Days 5For pneumatic tubing outside diameter 6 mmfor pneumatic tubing outside diameter 6 mm55877716.5

3.37 €

10 4 Days 4Push-in sleeve QS-6for pneumatic tubing outside diameter 6 mm55878217

3.72 €

10 4 Days 7for pneumatic tubing outside diameter 8 mmfor pneumatic tubing outside diameter 8 mm55877822

3.78 €

10 39 Days 6Push-in sleeve QS-8for pneumatic tubing outside diameter 8 mm55878320.5

4.98 €

10 4 Days 9for pneumatic tubing outside diameter 10 mmfor pneumatic tubing outside diameter 10 mm55877929.5

5.54 €

10 24 Days 8Push-in sleeve QS-10for pneumatic tubing outside diameter 10 mm55878430

6.17 €

10 4 Days 11for pneumatic tubing outside diameter 12 mmfor pneumatic tubing outside diameter 12 mm55878048.5

9.60 €

10 24 Days 12for pneumatic tubing outside diameter 14 mmfor pneumatic tubing outside diameter 14 mm57045358

Loading...

  1. 1

Basic information

Housing material Brass, Nickel-plated Size Standard Min. Operating pressure(bar) -0.95
Max. Operating pressure(bar) 16 Min. Ambient temperature(°C) -20 Max. Ambient temperature(°C) 70
Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support