Push-in L-fitting, NPQM Series (NPQM-L-M5-Q6-P10)

Push-in L-fitting, NPQM Series NPQM-L-M5-Q6-P10

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: NPQM-L-M5-Q6-P10

Brand: FESTO

Price: 3.45

Delivery time: 3 Days


Technical Data:

Nominal width: 2.5 mm

Pneumatic connection 1: M5

Pneumatic connection 2: for pneumatic tubing outside diameter 6 mm

Nominal tightening torque: 1 Nm

Hollow bolt material: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NPQM-L-M5-Q6-P10

Part Number
NPQM-L-M5-Q6-P10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Nominal tightening torque
(Nm)
Hollow bolt material Manufacturer part # Weight
(g)

3.45 €

10 3 Days 2.5M5for pneumatic tubing outside diameter 6 mm1-55870511.9

Loading...

  1. 1

Basic information

Housing material Brass, Nickel-plated Size Standard Min. Operating pressure(bar) -0.95
Max. Operating pressure(bar) 16 Min. Ambient temperature(°C) -20 Max. Ambient temperature(°C) 70
Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Corrosion resistance class (CRC) 1 - Low corrosion stress

This page is Push-in L-fitting, NPQM Series, part number NPQM-L-M5-Q6-P10.
You can find the detail information about specifications and dimensions on part number NPQM-L-M5-Q6-P10.

Variation of this product

Part Number
NPQM-L-G14-Q10-P10
NPQM-L-G14-Q12-P10
NPQM-L-G14-Q6-P10
NPQM-LH-G14-Q6-P10
NPQM-LH-G14-Q8-P10
NPQM-LH-G18-Q4-P10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Nominal tightening torque
(Nm)
Hollow bolt material Manufacturer part # Weight
(g)

5.05 €

10 4 Days 8G1/4for pneumatic tubing outside diameter 10 mm7.5-55871334

5.62 €

10 24 Days 8.5G1/4for pneumatic tubing outside diameter 12 mm7.5-55871458.5

3.63 €

10 24 Days 5G1/4for pneumatic tubing outside diameter 6 mm7.5-55871121.8

8.22 €

10 4 Days 5G1/4for pneumatic tubing outside diameter 6 mm7.5Brass, nickel-plated55883249.1

8.32 €

10 4 Days 6.5G1/4for pneumatic tubing outside diameter 8 mm7.5Brass, nickel-plated55883349.3

6.52 €

10 3 Days 3G1/8for pneumatic tubing outside diameter 4 mm6Brass, nickel-plated55882927.1

Tech Support