Push-in L-fitting, NPQH Series (NPQH-L-M7-Q4-P10)

Push-in L-fitting, NPQH Series NPQH-L-M7-Q4-P10

Product Details:

Manufacturer part number: NPQH-L-M7-Q4-P10

Brand: FESTO

Price: 4.15

Delivery time: 3 Days


Technical Data:

Nominal width: 3 mm

Pneumatic connection 1: External thread M7

Pneumatic connection 2: for pneumatic tubing outside diameter 4 mm

Max. Tightening torque: - Nm

Manufacturer part #: 578278


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NPQH-L-M7-Q4-P10

Part Number
NPQH-L-M7-Q4-P10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Max. Tightening torque
(Nm)
Manufacturer part # Weight
(g)

4.15 €

10 3 Days 3External thread M7for pneumatic tubing outside diameter 4 mm-5782789.3

Loading...

  1. 1

Basic information

Housing material Brass, Nickel-plated Pack size 10 Size Standard
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 20 Min. Ambient temperature(°C) 0
Max. Ambient temperature(°C) 150 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
Corrosion resistance class (CRC) 3 - High corrosion stress

This page is Push-in L-fitting, NPQH Series, part number NPQH-L-M7-Q4-P10.
You can find the detail information about specifications and dimensions on part number NPQH-L-M7-Q4-P10.

Variation of this product

Part Number
NPQH-L-G14-Q12-P10
NPQH-L-G14-Q6-P10
NPQH-L-G14-Q8-P10
NPQH-L-G18-Q4-P10
NPQH-L-G18-Q6-P10
NPQH-L-M7-Q6-P10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Max. Tightening torque
(Nm)
Manufacturer part # Weight
(g)

6.14 €

10 3 Days 8.5External thread G1/4for pneumatic tubing outside diameter 12 mm1557828659.6

3.78 €

10 3 Days 5External thread G1/4for pneumatic tubing outside diameter 6 mm1557828322.4

4.00 €

10 3 Days 6External thread G1/4for pneumatic tubing outside diameter 8 mm1557828425.8

3.35 €

10 3 Days 3External thread G1/8for pneumatic tubing outside diameter 4 mm1057828016.3

3.35 €

10 3 Days 5External thread G1/8for pneumatic tubing outside diameter 6 mm1057828119.3

4.15 €

10 3 Days 3.25External thread M7for pneumatic tubing outside diameter 6 mm-57827912.5

Tech Support