Manufacturer part number: SCN-PK-2
Brand: FESTO
Price: 5.83 €
Delivery time: Quote
Housing material: -
Pneumatic connection 1: for pneumatic tubing outside diameter 3 mm
Nominal width: 1.5 mm
Manufacturer part #: 19528
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCN-PK-2
Part Number
|
---|
SCN-PK-2 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Housing material | Pneumatic connection 1 | Nominal width (mm) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|
5.83 € | 10 | Quote | - | for pneumatic tubing outside diameter 3 mm | 1.5 | 19528 |
Loading...
Thread Nominal | Aluminum | Housing material | Aluminum | Nut material | Steel, galvanized |
---|---|---|---|---|---|
Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 10 | Min. Ambient temperature(°C) | 0 |
Max. Ambient temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] |
This page is Barbed bulkhead connector, SCN Series, part number SCN-PK-2.
You can find the detail information about specifications and dimensions on part number SCN-PK-2.
Configure
Basic Attributes
Housing material
Pneumatic connection 1
Nominal width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SCN-PK-3 |
SCN-PK-4 |
SCN-PK-6 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Housing material | Pneumatic connection 1 | Nominal width (mm) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|
7.75 € | 10 | 11 Days | Aluminum | for pneumatic tubing outside diameter 4 mm | 1.9 | 11972 | |||
8.11 € | 10 | 4 Days | Aluminum | For pneumatic tubing outside diameter 6 mm | 2.8 | 11973 | |||
8.11 € | 10 | 4 Days | Aluminum | for pneumatic tubing outside diameter 8 mm | 4.8 | 11974 |