Manufacturer part number: RTU-PK-4/4
Brand: FESTO
Price: 1.74 €
Delivery time: 4 Days
Pneumatic connection 1: For pneumatic tubing outside diameter 6 mm
Pneumatic connection 2: for pneumatic tubing outside diameter 6 mm
Nominal width: 3.4 mm
Manufacturer part #: 4806
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RTU-PK-4/4
Part Number
|
---|
RTU-PK-4/4 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic connection 1 | Pneumatic connection 2 | Nominal width (mm) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|
1.74 € | 10 | 4 Days | For pneumatic tubing outside diameter 6 mm | for pneumatic tubing outside diameter 6 mm | 3.4 | 4806 |
Loading...
Housing material | Brass | Thread Nominal | Brass | Housing material | Brass |
---|---|---|---|---|---|
Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] |
Configure
Basic Attributes
Pneumatic connection 1
Pneumatic connection 2
Nominal width(mm)
Filter by standard shipping days
Optional Attributes