Barb fitting, CN Series (Part Numbers)

Barb fitting, CN Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CN-1/4-PK-4
CN-1/4-PK-6
CN-1/8-PK-3
CN-1/8-PK-4
CN-1/8-PK-6
CN-3/8-PK-6
CN-M3-PK-2
CN-M3-PK-3
CN-M5-PK-2
CN-M5-PK-3
CN-M5-PK-4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Thread Nominal Housing material Pneumatic connection 1 Pneumatic connection 2 Nominal width
(mm)
Corrosion resistance class (CRC) Manufacturer part #

2.32 €

10 4 Days AluminumAluminumAluminumExternal thread G1/4for pneumatic tubing outside diameter 6 mm3.22 - Moderate corrosion stress11947

2.32 €

10 4 Days AluminumAluminumAluminumExternal thread G1/4for pneumatic tubing outside diameter 8 mm5.32 - Moderate corrosion stress11948

1.95 €

10 39 Days AluminumAluminumAluminumExternal thread G1/8for pneumatic tubing outside diameter 4 mm2.52 - Moderate corrosion stress11944

1.95 €

10 4 Days AluminumAluminumAluminumExternal thread G1/8for pneumatic tubing outside diameter 6 mm3.22 - Moderate corrosion stress11945

1.95 €

10 39 Days AluminumAluminumAluminumExternal thread G1/8for pneumatic tubing outside diameter 8 mm5.32 - Moderate corrosion stress11946

3.00 €

10 4 Days AluminumAluminumAluminumExternal thread G3/8for pneumatic tubing outside diameter 8 mm5.32 - Moderate corrosion stress11949

3.89 €

10 4 Days SteelHigh-alloy steelHigh-alloy steelExternal thread M3for pneumatic tubing outside diameter 3 mm1.5-15871

3.89 €

10 4 Days SteelHigh-alloy steelHigh-alloy steelExternal thread M3for pneumatic tubing outside diameter 4 mm1.5-15872

1.95 €

10 4 Days SteelSteelSteelExternal thread M5for pneumatic tubing outside diameter 3 mm1.5-19521

1.95 €

10 19 Days SteelSteelSteelExternal thread M5for pneumatic tubing outside diameter 4 mm2.52 - Moderate corrosion stress12255

1.95 €

10 4 Days SteelSteelSteelExternal thread M5for pneumatic tubing outside diameter 6 mm2.52 - Moderate corrosion stress12256

Loading...

  1. 1

Basic information

Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) 0
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]

Tech Support