Reducing sleeve, NPFC Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NPFC-R-G12-G14-F
NPFC-R-G12-G18-F
NPFC-R-G14-G18-F
NPFC-R-G34-G12-F
NPFC-R-G38-G14-F
NPFC-R-G38-G18-F
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

4.64 €

1 3 Days G1/2G1/4806922332

3.54 €

10 4 Days G1/2G1/8806922243

1.68 €

10 3 Days G1/4G1/8806922016

5.40 €

10 3 Days G3/4G1/2803029756.2

2.65 €

10 3 Days G3/8G1/4806922133

2.03 €

10 4 Days G3/8G1/8803029624.6

Loading...

  1. 1

Basic information

Threaded fitting material Brass, nickel-plated Pack size 10 Min. Operating pressure(bar) -0.95
Max. Operating pressure(bar) 50 Min. Ambient temperature(°C) -20 Max. Ambient temperature(°C) 150
Operating medium Compressed air as per ISO 8573-1:2010 [-:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support