Ring piece, TK Series (TK-1/8)

Ring piece, TK Series TK-1/8

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: TK-1/8

Brand: FESTO

Price: 8.20

Delivery time: 4 Days


Technical Data:

Pneumatic connection 2: -

Min. Operating pressure: - bar

Max. Operating pressure: - bar

Operating medium: -

Manufacturer part #: 9182


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TK-1/8

Part Number
TK-1/8
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 2 Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Operating medium Manufacturer part #

8.20 €

1 4 Days ----9182

Loading...

  1. 1

This page is Ring piece, TK Series, part number TK-1/8.
You can find the detail information about specifications and dimensions on part number TK-1/8.

Variation of this product

Part Number
TK-1/4-PK-4-KU
TK-1/4-PK-6
TK-1/4-PK-6-KU
TK-1/8-PK-3
TK-1/8-PK-4
TK-1/8-PK-4-KU
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pneumatic connection 2 Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Operating medium Manufacturer part #

3.85 €

1 4 Days for barbed fitting, inside diameter 4 mm, with nut010-6286

9.88 €

1 4 Days for barbed fitting, inside diameter 6 mm, with nut--Compressed air as per ISO 8573-1:2010 [7:-:-]4495

3.85 €

1 4 Days for barbed fitting, inside diameter 6 mm, with nut010-6287

8.20 €

1 4 Days for barbed fitting, inside diameter 3 mm, with nut--Compressed air as per ISO 8573-1:2010 [7:-:-]4598

8.20 €

1 4 Days for barbed fitting, inside diameter 4 mm, with nut--Compressed air as per ISO 8573-1:2010 [7:-:-]4492

3.48 €

1 4 Days for barbed fitting, inside diameter 4 mm, with nut010-6284

Tech Support