Bulkhead quick connector, QCK Series (QCK-1/8-PK-4-B)

Bulkhead quick connector, QCK Series QCK-1/8-PK-4-B

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: QCK-1/8-PK-4-B

Brand: FESTO

Price: 10.17

Delivery time: 22 Days


Technical Data:

Nominal width: 3.4 mm

Pneumatic connection 1: Internal thread G1/8

Pneumatic connection 2: for barbed fitting, inside diameter 4 mm, with nut

Manufacturer part #: 9425


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QCK-1/8-PK-4-B

Part Number
QCK-1/8-PK-4-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part #

10.17 €

10 22 Days 3.4Internal thread G1/8for barbed fitting, inside diameter 4 mm, with nut9425

Loading...

  1. 1

Basic information

Type of seal on screwed trunnion Sealing ring Housing material Aluminum Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]

This page is Bulkhead quick connector, QCK Series, part number QCK-1/8-PK-4-B.
You can find the detail information about specifications and dimensions on part number QCK-1/8-PK-4-B.

Variation of this product

Part Number
QCK-1/4-PK-6-B
QCK-3/8-PK-9-B
QCK-M5-PK-3-B
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part #

11.14 €

10 4 Days 5.3Internal thread G1/4for barbed fitting, inside diameter 6 mm, with nut9426

12.82 €

1 22 Days 8Internal thread G3/8for barbed fitting, inside diameter 9 mm, with nut9427

9.54 €

10 4 Days 2.4Internal thread M5for barbed fitting, inside diameter 3 mm, with nut9424

Tech Support