Bulkhead fitting, NPQH Series (NPQH-H-G14F-Q8-P10)

Bulkhead fitting, NPQH Series NPQH-H-G14F-Q8-P10

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: NPQH-H-G14F-Q8-P10

Brand: FESTO

Price: 6.65

Delivery time: 3 Days


Technical Data:

Nominal width: 7 mm

Pneumatic connection 1: Internal thread G1/4

Pneumatic connection 2: for pneumatic tubing outside diameter 8 mm

Max. tightening torque: 15 Nm

Manufacturer part #: 578298


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NPQH-H-G14F-Q8-P10

Part Number
NPQH-H-G14F-Q8-P10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Max. tightening torque
(Nm)
Manufacturer part # Weight
(g)

6.65 €

10 3 Days 7Internal thread G1/4for pneumatic tubing outside diameter 8 mm1557829846.5

Loading...

  1. 1

Basic information

Housing material Brass, nickel-plated Material of tube retaining claw High-alloy stainless steel Pack size 10
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 20 Min. Ambient temperature(°C) 0
Max. Ambient temperature(°C) 150 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com Corrosion resistance class (CRC) 3 - High corrosion stress

Tech Support