Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MSB4-1/4:C3:J1-WP
Part Number
|
---|
MSB4-1/4:C3:J1-WP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Standard nominal flow rate (l/min) | Pneumatic connection 3 | Min. Operating pressure (bar) | Max. Pressure regulation range (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Operating medium | Air quality class at the output | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
134.31 € | 1 | 3 Days | 1700 | G1/4 | 0.8 | 12 | -10 | 60 | -10 | 60 | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4] | 8025354 | 1300 |
Loading...
Filter, Filtration Level | 40µm | Pressure gauge | with pressure gauge | Bowl guard | Plastic bowl guard |
---|---|---|---|---|---|
Pneumatic connection 1 | G1/4 | Pneumatic connection 2 | G1/4 | Housing material | Die-cast aluminum |
Material of bowl | PC | Max. Operating pressure(bar) | 14 | Min. Pressure regulation range(bar) | 0.5 |
Min. Storage temperature(°C) | -10 | Max. Storage temperature(°C) | 60 | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Air preparation combination unit, MSB4 Series, part number MSB4-1/4:C3:J1-WP.
You can find the detail information about specifications and dimensions on part number MSB4-1/4:C3:J1-WP.
Configure
Basic Attributes
Standard nominal flow rate(l/min)
Pneumatic connection 3
Min. Operating pressure(bar)
Max. Pressure regulation range(bar)
Min. Temperature of medium(°C)
Max. Temperature of medium(°C)
Min. Ambient temperature(°C)
Max. Ambient temperature(°C)
Operating medium
Air quality class at the output
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MSB4-1/4-FRC5:J1M1 |
MSB4-1/4:C3:J1:D14-WP |
MSB4-1/4:C3:J1:F12-WP |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Standard nominal flow rate (l/min) | Pneumatic connection 3 | Min. Operating pressure (bar) | Max. Pressure regulation range (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Operating medium | Air quality class at the output | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.62 € | 1 | 3 Days | 900 | - | 1.5 | 12 | -10 | 60 | -10 | 60 | Compressed air as per ISO 8573-1:2010 [-:4:-], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:-] | 531117 | 500 | |||
370.12 € | 1 | 4 Days | 1400 | G1/4 | 0.8 | 10 | 0 | 50 | 0 | 50 | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4] | 8025358 | 1600 | |||
280.20 € | 1 | 4 Days | 1600 | G1/4 | 0.8 | 10 | 0 | 50 | 0 | 50 | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4] | 8025356 | 1500 |