Filter regulator, MS9 Series

Filter regulator, MS9 Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MS9-LFR-NG-D6-CUM-DI-AG-PSI-AS
MS9-LFR-NG-D6-CUV-DI-AG-PSI-AS
MS9-LFR-NG-D6-EUM-DI-AG-PSI-AS
MS9-LFR-NG-D6-EUV-DI-AG-PSI-AS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Filter, Filtration Level Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Operating medium Air quality class at the output Corrosion resistance class (CRC) Manufacturer part #

291.26 €

1 Quote 5 μm120-10-10-10Compressed air as per ISO 8573-1:2010 [7:4:4]Compressed air as per ISO 8573-1:2010 [-:4:-], Inert gas2 - Moderate corrosion stress564128

327.11 €

1 Quote 5 μm212555Compressed air as per ISO 8573-1:2010 [7:4:4]Compressed air as per ISO 8573-1:2010 [7:4:-], Inert gas2 - Moderate corrosion stress564129

291.26 €

1 Quote 40µm120-10-10-10---564124

327.11 €

1 Quote 40µm212555Compressed air as per ISO 8573-1:2010 [6:4:4]Compressed air as per ISO 8573-1:2010 [-:4:-], Inert gas2 - Moderate corrosion stress564125

Loading...

  1. 1

Basic information

Pressure gauge with pressure gauge Bowl guard Integrated as metal bowl guard Max. condensate volume(ml) 220
Max. pressure hysteresis(bar) 0.4 Housing material Die-cast aluminum Material of bowl Wrought aluminum alloy
Covering material PA-reinforced Compressed air filter material PE Min. Pressure regulation range(bar) 0.5
Max. Pressure regulation range(bar) 7 Max. Temperature of medium(°C) 60 Max. Ambient temperature(°C) 60
Max. Storage temperature(°C) 60 Weight(g) 2400

Tech Support