Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MS9-LFR-NG-D6-CUV-DI-AG-PSI-AS
Part Number
|
---|
MS9-LFR-NG-D6-CUV-DI-AG-PSI-AS |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Filter, Filtration Level | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Temperature of medium (°C) | Min. Ambient temperature (°C) | Min. Storage temperature (°C) | Operating medium | Air quality class at the output | Corrosion resistance class (CRC) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
327.11 € | 1 | Quote | 5 μm | 2 | 12 | 5 | 5 | 5 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:-], Inert gas | 2 - Moderate corrosion stress | 564129 |
Loading...
Pressure gauge | with pressure gauge | Bowl guard | Integrated as metal bowl guard | Max. condensate volume(ml) | 220 |
---|---|---|---|---|---|
Max. pressure hysteresis(bar) | 0.4 | Housing material | Die-cast aluminum | Material of bowl | Wrought aluminum alloy |
Covering material | PA-reinforced | Compressed air filter material | PE | Min. Pressure regulation range(bar) | 0.5 |
Max. Pressure regulation range(bar) | 7 | Max. Temperature of medium(°C) | 60 | Max. Ambient temperature(°C) | 60 |
Max. Storage temperature(°C) | 60 | Weight(g) | 2400 |
This page is Filter regulator, MS9 Series, part number MS9-LFR-NG-D6-CUV-DI-AG-PSI-AS.
You can find the detail information about specifications and dimensions on part number MS9-LFR-NG-D6-CUV-DI-AG-PSI-AS.
Configure
Basic Attributes
Filter, Filtration Level
Min. Operating pressure(bar)
Max. Operating pressure(bar)
Min. Temperature of medium(°C)
Min. Ambient temperature(°C)
Min. Storage temperature(°C)
Operating medium
Air quality class at the output
Corrosion resistance class (CRC)
Optional Attributes
Part Number |
---|
MS9-LFR-NG-D6-CUM-DI-AG-PSI-AS |
MS9-LFR-NG-D6-EUM-DI-AG-PSI-AS |
MS9-LFR-NG-D6-EUV-DI-AG-PSI-AS |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Filter, Filtration Level | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Temperature of medium (°C) | Min. Ambient temperature (°C) | Min. Storage temperature (°C) | Operating medium | Air quality class at the output | Corrosion resistance class (CRC) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
291.26 € | 1 | Quote | 5 μm | 1 | 20 | -10 | -10 | -10 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [-:4:-], Inert gas | 2 - Moderate corrosion stress | 564128 | |||
291.26 € | 1 | Quote | 40µm | 1 | 20 | -10 | -10 | -10 | - | - | - | 564124 | |||
327.11 € | 1 | Quote | 40µm | 2 | 12 | 5 | 5 | 5 | Compressed air as per ISO 8573-1:2010 [6:4:4] | Compressed air as per ISO 8573-1:2010 [-:4:-], Inert gas | 2 - Moderate corrosion stress | 564125 |