Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LFRS-1/2-D-5M-MIDI
Part Number
|
---|
LFRS-1/2-D-5M-MIDI |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Filter, Filtration Level | Pressure gauge | Standard nominal flow rate (l/min) | Pneumatic connection 1 | Pneumatic connection 2 | Max. condensate volume (ml) | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Max. Pressure regulation range (bar) | Min. Temperature of medium (°C) | Min. Ambient temperature (°C) | Operating medium | Air quality class at the output | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
253.83 € | 1 | 22 Days | 5 μm | with pressure gauge | 2600 | G1/2 | G1/2 | 43 | 1 | 16 | 12 | -10 | -10 | Compressed air as per ISO 8573-1:2010 [7:8:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:9:-], Inert gas | 194764 | 1140 |
Loading...
Bowl guard | Metal bowl guard | Max. pressure hysteresis(bar) | 0.2 | Housing material | Die-cast zinc |
---|---|---|---|---|---|
Material of bowl | PC | Min. Pressure regulation range(bar) | 0.5 | Max. Temperature of medium(°C) | 60 |
Max. Ambient temperature(°C) | 60 | Min. Storage temperature(°C) | -10 | Max. Storage temperature(°C) | 60 |
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Filter regulator, LFRS Series, part number LFRS-1/2-D-5M-MIDI.
You can find the detail information about specifications and dimensions on part number LFRS-1/2-D-5M-MIDI.
Configure
Basic Attributes
Filter, Filtration Level
Pressure gauge
Standard nominal flow rate(l/min)
Pneumatic connection 1
Pneumatic connection 2
Max. condensate volume(ml)
Min. Operating pressure(bar)
Max. Operating pressure(bar)
Max. Pressure regulation range(bar)
Min. Temperature of medium(°C)
Min. Ambient temperature(°C)
Operating medium
Air quality class at the output
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LFRS-1/2-D-5M-MIDI-A |
LFRS-1/2-D-7-MIDI |
LFRS-1/2-D-7-MIDI-A |
LFRS-1/2-D-MIDI |
LFRS-1/2-D-MIDI-A |
LFRS-1/4-D-5M-MINI |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Filter, Filtration Level | Pressure gauge | Standard nominal flow rate (l/min) | Pneumatic connection 1 | Pneumatic connection 2 | Max. condensate volume (ml) | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Max. Pressure regulation range (bar) | Min. Temperature of medium (°C) | Min. Ambient temperature (°C) | Operating medium | Air quality class at the output | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
309.83 € | 1 | 22 Days | 5 μm | G1/4 prepared | 2600 | G1/2 | G1/2 | 43 | 2 | 12 | 12 | 5 | 5 | Compressed air as per ISO 8573-1:2010 [7:8:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:9:-], Inert gas | 194766 | 1140 | |||
248.74 € | 1 | 22 Days | 40µm | G1/4 prepared | 3900 | G1/2 | G1/2 | 43 | 1 | 16 | 7 | -10 | -10 | Compressed air as per ISO 8573-1:2010 [7:8:4], Inert gas | Compressed air as per ISO 8573-1:2010 [-:9:-], Inert gas | 194760 | 1140 | |||
304.77 € | 1 | 22 Days | 40µm | with pressure gauge | 3900 | G1/2 | G1/2 | 43 | 2 | 12 | 7 | 5 | 5 | Compressed air as per ISO 8573-1:2010 [7:8:4], Inert gas | Compressed air as per ISO 8573-1:2010 [-:9:-], Inert gas | 194762 | 1140 | |||
241.57 € | 1 | 4 Days | 40µm | with pressure gauge | 3400 | G1/2 | G1/2 | 43 | 1 | 16 | 12 | -10 | -10 | Compressed air as per ISO 8573-1:2010 [7:8:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:9:-], Inert gas | 194756 | 1160 | |||
297.58 € | 1 | Quote | 40µm | with pressure gauge | 3400 | G1/2 | G1/2 | 43 | 2 | 12 | 12 | 5 | 5 | Compressed air as per ISO 8573-1:2010 [7:8:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:9:-], Inert gas | 194757 | 1160 | |||
221.06 € | 1 | 22 Days | 5 μm | G1/8 prepared | 1200 | G1/4 | G1/4 | 22 | 1 | 16 | 12 | -10 | -10 | Compressed air as per ISO 8573-1:2010 [6:8:4], Inert gas | Compressed air as per ISO 8573-1:2010 [-:9:-], Inert gas | 194716 | 560 |