Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MS6-LFR-1/4-D7-ERV-AS
Part Number
|
---|
MS6-LFR-1/4-D7-ERV-AS |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Filter, Filtration Level | Bowl guard | Standard nominal flow rate (l/min) | Pneumatic connection 1 | Pneumatic connection 2 | Material of bowl | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Pressure regulation range (bar) | Max. Pressure regulation range (bar) | Min. Temperature of medium (°C) | Min. Ambient temperature (°C) | Operating medium | Air quality class at the output | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
113.95 € | 1 | 4 Days | 40µm | Plastic bowl guard | 2500 | G1/4 | G1/4 | PC | 2 | 12 | 0.5 | 12 | 5 | 5 | Compressed air as per ISO 8573-1:2010 [6:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:-], Inert gas | 529210 | 875 |
Loading...
Pressure gauge | with pressure gauge | Max. condensate volume(ml) | 38 | Max. pressure hysteresis(bar) | 0.25 |
---|---|---|---|---|---|
Housing material | Die-cast aluminum | Compressed air filter material | PE | Seals material | NBR |
Material of operator panel | PA, POM | Max. Temperature of medium(°C) | 60 | Max. Ambient temperature(°C) | 60 |
Min. Storage temperature(°C) | -10 | Max. Storage temperature(°C) | 60 | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Filter regulator, MS6 Series, part number MS6-LFR-1/4-D7-ERV-AS.
You can find the detail information about specifications and dimensions on part number MS6-LFR-1/4-D7-ERV-AS.
Configure
Basic Attributes
Filter, Filtration Level
Bowl guard
Standard nominal flow rate(l/min)
Pneumatic connection 1
Pneumatic connection 2
Material of bowl
Min. Operating pressure(bar)
Max. Operating pressure(bar)
Min. Pressure regulation range(bar)
Max. Pressure regulation range(bar)
Min. Temperature of medium(°C)
Min. Ambient temperature(°C)
Operating medium
Air quality class at the output
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MS6-LFR-1/2-D6-ERM-AS |
MS6-LFR-1/2-D6-ERV-AS |
MS6-LFR-1/2-D7-CRM-AS |
MS6-LFR-1/2-D7-CRV-AS |
MS6-LFR-3/8-D6-CRV-AS |
MS6-LFR-3/8-D7-ERV-AS |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Filter, Filtration Level | Bowl guard | Standard nominal flow rate (l/min) | Pneumatic connection 1 | Pneumatic connection 2 | Material of bowl | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Pressure regulation range (bar) | Max. Pressure regulation range (bar) | Min. Temperature of medium (°C) | Min. Ambient temperature (°C) | Operating medium | Air quality class at the output | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.12 € | 1 | 4 Days | 40µm | Plastic bowl guard | 6200 | G1/2 | G1/2 | PC | 0.8 | 20 | 0.3 | 7 | -10 | -10 | Compressed air as per ISO 8573-1:2010 [6:4:4] | Compressed air as per ISO 8573-1:2010 [-:4:-], Inert gas | 529180 | 875 | |||
113.95 € | 1 | 4 Days | 40µm | Plastic bowl guard | 6200 | G1/2 | G1/2 | PC | 2 | 12 | 0.3 | 7 | 5 | 5 | Compressed air as per ISO 8573-1:2010 [6:4:4] | Compressed air as per ISO 8573-1:2010 [-:4:-], Inert gas | 529182 | 875 | |||
83.12 € | 1 | 3 Days | 5 μm | Plastic bowl guard | 4000 | G1/2 | G1/2 | PC | 0.8 | 20 | 0.5 | 12 | -10 | -10 | Compressed air as per ISO 8573-1:2010 [6:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:-], Inert gas | 529184 | 875 | |||
113.95 € | 1 | 3 Days | 5 μm | Plastic bowl guard | 4000 | G1/2 | G1/2 | PC | 2 | 12 | 0.5 | 12 | 5 | 5 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [-:4:-], Inert gas | 529186 | 875 | |||
113.95 € | 1 | 4 Days | 5 μm | Plastic bowl guard | 5000 | G3/8 | G3/8 | PC | 2 | 12 | 0.3 | 7 | 5 | 5 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [-:4:-], Inert gas | 529218 | 875 | |||
113.95 € | 1 | 7 Days | 40µm | Plastic bowl guard | 4000 | G3/8 | G3/8 | PC | 2 | 12 | 0.5 | 12 | 5 | 5 | Compressed air as per ISO 8573-1:2010 [6:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:-], Inert gas | 529230 | 875 |