Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VPPM-8F-L-1-F-0L6H-V1P-S1 |
VPPM-8TA-L-1-F-0L2H-S1C1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Standard nominal flow rate (l/min) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Nominal width pressurization (mm) | Exhaust nominal width (mm) | Display type | Inlet pressure 1 (bar) | Max. pressure hysteresis (bar) | Switching output | Analog output signal range | Analog input signal range | Min. Pressure regulation (bar) | Max. Pressure regulation | Max. Ambient temperature (°C) | Linearity error FS | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
794.31 € | 1 | 4 Days | 1750 | Sub-base | Sub-base | Sub-base | 8 | 7 | LED | 0-8 | 0.03 | PNP | 0 - 10 V | 0 - 10 V | 0.06 | 6 | 60 | 1 % | 571286 | 560 | |||
897.92 € | 1 | 4 Days | 1750 | Sub-base | Sub-base | Sub-base | 8 | 7 | LED | 0-8 | 0.03 | PNP | 0 - 10 V | 0 - 10 V | 0.06 | 6 | 60 | 1 % | 571286 | 560 |
Loading...
Housing material | Wrought aluminum alloy, Anodized | DC operating voltage range(V) | 21.6-26.4 | Degree of protection | IP65 |
---|---|---|---|---|---|
Min. Ambient temperature(bar) | 0 | Min. Temperature of medium(°C) | 10 | Mix. Temperature of medium(°C) | 50 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
Configure
Basic Attributes
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Nominal width pressurization(mm)
Exhaust nominal width(mm)
Display type
Inlet pressure 1(bar)
Max. pressure hysteresis(bar)
Switching output
Analog output signal range
Analog input signal range
Min. Pressure regulation(bar)
Max. Pressure regulation
Max. Ambient temperature(°C)
Linearity error FS
Filter by standard shipping days
Optional Attributes