Proportional pressure control valve, VPPM Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VPPM-8F-L-1-F-0L6H-A4P

Part Number
VPPM-8F-L-1-F-0L6H-A4P
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Standard nominal flow rate
(l/min)
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Nominal width pressurization
(mm)
Exhaust nominal width
(mm)
Display type Inlet pressure 1
(bar)
Max. pressure hysteresis
(bar)
Switching output Analog output signal range Analog input signal range Min. Pressure regulation
(bar)
Max. Pressure regulation Max. Ambient temperature
(°C)
Linearity error FS Manufacturer part # Weight
(g)

759.78 €

1 12 Days 1750Sub-baseSub-baseSub-base87LED0-80.03PNP4 - 20 mA4 - 20 mA0.066602 %571282560

Loading...

  1. 1

Basic information

Housing material Wrought aluminum alloy, Anodized DC operating voltage range(V) 21.6-26.4 Degree of protection IP65
Min. Ambient temperature(bar) 0 Min. Temperature of medium(°C) 10 Mix. Temperature of medium(°C) 50
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is Proportional pressure control valve, VPPM Series, part number VPPM-8F-L-1-F-0L6H-A4P.
You can find the detail information about specifications and dimensions on part number VPPM-8F-L-1-F-0L6H-A4P.

Variation of this product

Part Number
VPPM-6F-L-1-F-0L2H-A4N-S1
VPPM-6F-L-1-F-0L2H-V1N
VPPM-6F-L-1-F-0L2H-V1N-S1
VPPM-8F-L-1-F-0L6H-A4P-S1
VPPM-8F-L-1-F-0L6H-A4P-S1C1
VPPM-8F-L-1-F-0L6H-V1P
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Standard nominal flow rate
(l/min)
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Nominal width pressurization
(mm)
Exhaust nominal width
(mm)
Display type Inlet pressure 1
(bar)
Max. pressure hysteresis
(bar)
Switching output Analog output signal range Analog input signal range Min. Pressure regulation
(bar)
Max. Pressure regulation Max. Ambient temperature
(°C)
Linearity error FS Manufacturer part # Weight
(g)

570.89 €

1 4 Days 380Sub-baseSub-baseSub-base64.5LED0-40.01NPN4 - 20 mA4 - 20 mA0.022601 %542242400

535.14 €

1 4 Days 380Sub-baseSub-baseSub-base64.5LED0-40.01NPN0 - 10 V0 - 10 V0.022602 %542245400

570.89 €

1 4 Days 380Sub-baseSub-baseSub-base64.5LED0-40.01NPN0 - 10 V0 - 10 V0.022601 %542239400

794.31 €

1 4 Days 1750Sub-baseSub-baseSub-base87LED0-80.03PNP4 - 20 mA4 - 20 mA0.066601 %571283560

863.38 €

1 4 Days 1750Sub-baseSub-baseSub-base87Back-lit LCD0-80.03PNP4 - 20 mA4 - 20 mA0.066501 %571284560

759.78 €

1 12 Days 1750Sub-baseSub-baseSub-base87LED0-80.03PNP0 - 10 V0 - 10 V0.066602 %571285560

Tech Support