Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VPPM-8F-L-1-F-0L6H-A4P-S1C1 |
VPPM-8F-L-1-F-0L6H-V1P-S1C1 |
VPPM-8TA-L-1-F-0L6H-S1C1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Standard nominal flow rate (l/min) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Nominal width pressurization (mm) | Exhaust nominal width (mm) | Display type | Inlet pressure 1 (bar) | Max. pressure hysteresis (bar) | Switching output | Analog output signal range | Analog input signal range | Min. Pressure regulation (bar) | Max. Pressure regulation | Max. Ambient temperature (°C) | Linearity error FS | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
863.38 € | 1 | 4 Days | 1750 | Sub-base | Sub-base | Sub-base | 8 | 7 | Back-lit LCD | 0-8 | 0.03 | PNP | 4 - 20 mA | 4 - 20 mA | 0.06 | 6 | 50 | 1 % | 571284 | 560 | |||
863.38 € | 1 | 4 Days | 1750 | Sub-base | Sub-base | Sub-base | 8 | 7 | Back-lit LCD | 0-8 | 0.03 | PNP | 0 - 10 V | 0 - 10 V | 0.06 | 6 | 50 | 1 % | 571287 | 560 | |||
897.92 € | 1 | Quote | 1050 | Sub-base | Sub-base | Sub-base | 8 | 7 | Back-lit LCD | 0-8 | 0.03 | - | - | - | 0.06 | 6 | 50 | 1 % | 572408 | 560 |
Loading...
Housing material | Wrought aluminum alloy, Anodized | DC operating voltage range(V) | 21.6-26.4 | Degree of protection | IP65 |
---|---|---|---|---|---|
Min. Ambient temperature(bar) | 0 | Min. Temperature of medium(°C) | 10 | Mix. Temperature of medium(°C) | 50 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
Configure
Basic Attributes
Switching output
Analog output signal range
Analog input signal range
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Nominal width pressurization(mm)
Exhaust nominal width(mm)
Display type
Inlet pressure 1(bar)
Max. pressure hysteresis(bar)
Min. Pressure regulation(bar)
Max. Pressure regulation
Max. Ambient temperature(°C)
Linearity error FS
Filter by standard shipping days
Optional Attributes