Proportional pressure control valve, VPPL Series (VPPL-3Q-3-0L20H-A4-A-S1-2)

Proportional pressure control valve, VPPL Series VPPL-3Q-3-0L20H-A4-A-S1-2

Click on this image to zoom in.

Click on this image to zoom in.

  • Proportional pressure control valve, VPPL Series VPPL-3Q-3-0L20H-A4-A-S1-2
  • Proportional pressure control valve, VPPL Series VPPL-3Q-3-0L20H-A4-A-S1-2
  • Proportional pressure control valve, VPPL Series VPPL-3Q-3-0L20H-A4-A-S1-2

Product Details:

Manufacturer part number: VPPL-3Q-3-0L20H-A4-A-S1-2

Brand: FESTO

Price: 2,681.72

Delivery time: Quote


Technical Data:

Operating Pressure Range: 0~2 MPa

Pneumatic connection 1: Flange

Pneumatic connection 2: Flange

Pneumatic connection 3: Flange

Max. pressure hysteresis: 0.3 bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VPPL-3Q-3-0L20H-A4-A-S1-2

Part Number
VPPL-3Q-3-0L20H-A4-A-S1-2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(MPa)
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Max. pressure hysteresis
(bar)
Analog output signal range Analog input signal range Min. Pressure regulation
(bar)
Max. Pressure regulation Linearity error in ± % FS Repetition accuracy in ± %FS Manufacturer part #

2,681.72 €

1 Quote 0~2FlangeFlangeFlange0.34 - 20 mA4 - 20 mA0.2200.5 %FS0.5 %FS1635990

Loading...

  1. 1

Basic information

Standard nominal flow rate(l/min) 300 Housing material Wrought aluminum alloy, Anodized Nominal width pressurization(mm) 2.5
Exhaust nominal width(mm) 2.5 Display type LED display Inlet pressure 1(bar) 0-50
DC operating voltage range(V) 21.6-27.6 Degree of protection IP65 Min. Ambient temperature(bar) 5
Max. Ambient temperature(°C) 50 Min. Temperature of medium(°C) 5 Mix. Temperature of medium(°C) 50
Switching time off(ms) 550 On switching time 300 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas
Corrosion resistance class (CRC) 2 - Moderate corrosion stress Weight(g) 1100

This page is Proportional pressure control valve, VPPL Series, part number VPPL-3Q-3-0L20H-A4-A-S1-2.
You can find the detail information about specifications and dimensions on part number VPPL-3Q-3-0L20H-A4-A-S1-2.

Variation of this product

Part Number
VPPL-3L-3-G14-0L40H-A4-A-S1-7
VPPL-3L-3-G14-0L40H-V1-A-S1-7
VPPL-3L-3-G14-0L40H-V1-V-S1-7
VPPL-3Q-3-0L20H-V1-A-S1-2
VPPL-3Q-3-0L20H-V1-V-S1-2
VPPL-3Q-3-0L40H-A4-A-S1-1
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Pressure Range
(MPa)
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Max. pressure hysteresis
(bar)
Analog output signal range Analog input signal range Min. Pressure regulation
(bar)
Max. Pressure regulation Linearity error in ± % FS Repetition accuracy in ± %FS Manufacturer part #

2,503.57 €

1 4 Days 0~5G1/4G1/4G1/40.34 - 20 mA4 - 20 mA0.4401 %FS1 %FS1635983

2,503.57 €

1 Quote 0~5G1/4G1/4G1/40.24 - 20 mA0 - 10 V0.4401 %FS1 %FS1635977

2,503.57 €

1 4 Days 0~5G1/4G1/4G1/40.30 - 10 V0 - 10 V0.4401 %FS1 %FS1635980

2,681.72 €

1 4 Days 0~2FlangeFlangeFlange0.34 - 20 mA0 - 10 V0.2200.5 %FS0.5 %FS1635984

2,681.72 €

1 22 Days 0~2FlangeFlangeFlange0.30 - 10 V0 - 10 V0.2200.5 %FS0.5 %FS1635987

2,681.65 €

1 Quote 0~5FlangeFlangeFlange0.34 - 20 mA4 - 20 mA0.4401 %FS1 %FS1635981

Tech Support