Proportional pressure control valve, MPPES Series (MPPES-3-1/2-2-420)

Proportional pressure control valve, MPPES Series MPPES-3-1/2-2-420

Click on this image to zoom in.

Click on this image to zoom in.

  • Proportional pressure control valve, MPPES Series MPPES-3-1/2-2-420
  • Proportional pressure control valve, MPPES Series MPPES-3-1/2-2-420
  • Proportional pressure control valve, MPPES Series MPPES-3-1/2-2-420

Product Details:

Manufacturer part number: MPPES-3-1/2-2-420

Brand: FESTO

Price: 1,985.03

Delivery time: Quote


Technical Data:

Operating Pressure Range: 0~0.4 MPa

Pneumatic connection 1: G1/2

Pneumatic connection 2: G1/2

Pneumatic connection 3: G1/2

Nominal width pressurization: 11 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MPPES-3-1/2-2-420

Part Number
MPPES-3-1/2-2-420
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(MPa)
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Nominal width pressurization
(mm)
Exhaust nominal width
(mm)
Inlet pressure 1
(bar)
Max. pressure hysteresis
(bar)
Max. Pressure regulation Switching time off
(ms)
On switching time Manufacturer part # Weight
(g)

1,985.03 €

1 Quote 0~0.4G1/2G1/2G1/211123-40.05210002201873292670

Loading...

  1. 1

Basic information

Housing material Wrought aluminum alloy DC operating voltage range(V) 18-30 Degree of protection IP65
Min. Pressure regulation(bar) 0 Min. Ambient temperature(bar) 0 Max. Ambient temperature(°C) 50
Min. Temperature of medium(°C) 0 Mix. Temperature of medium(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas
Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is Proportional pressure control valve, MPPES Series, part number MPPES-3-1/2-2-420.
You can find the detail information about specifications and dimensions on part number MPPES-3-1/2-2-420.

Variation of this product

Part Number
MPPES-3-1/2-2-010
MPPES-3-1/2-PU-PO-010
MPPES-3-1/2-PU-PO-420
MPPES-3-1/4-2-010
MPPES-3-1/4-2-420
MPPES-3-1/4-PU-PO-010
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Pressure Range
(MPa)
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Nominal width pressurization
(mm)
Exhaust nominal width
(mm)
Inlet pressure 1
(bar)
Max. pressure hysteresis
(bar)
Max. Pressure regulation Switching time off
(ms)
On switching time Manufacturer part # Weight
(g)

1,985.03 €

1 Quote 0~0.4G1/2G1/2G1/211123-40.05210002201873282670

2,010.03 €

1 Quote 0~1.2G1/2G1/2G1/2111211-120.051010002301873322670

2,010.03 €

1 Quote 0~1.2G1/2G1/2G1/2111211-120.051010002301877352670

1,629.18 €

1 Quote 0~0.4G1/4G1/4G1/4773-40.0528902001873351310

1,629.18 €

1 Quote 0~0.4G1/4G1/4G1/4773-40.0528902001873361310

1,661.17 €

1 Quote 0~1.2G1/4G1/4G1/47711-120.05108902001873391310

Tech Support