Pressure regulator, LRB Series (LRB-D-O-MIDI)

Pressure regulator, LRB Series LRB-D-O-MIDI

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: LRB-D-O-MIDI

Brand: FESTO

Price: 82.46

Delivery time: 4 Days


Technical Data:

Standard nominal flow rate: 3200 l/min

Pneumatic connection 2: G3/8

Max. Pressure regulation: 12

Size: Midi

Pressure gauge: G1/4 prepared


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LRB-D-O-MIDI

Part Number
LRB-D-O-MIDI
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Standard nominal flow rate
(l/min)
Pneumatic connection 2 Max. Pressure regulation Size Pressure gauge Manufacturer part # Weight
(g)

82.46 €

1 4 Days 3200G3/812MidiG1/4 prepared197539700

Loading...

  1. 1

Basic information

Operating Pressure Range(MPa) 0.1::1.6 Housing material Die-cast zinc Seals material NBR
Material of sub-base Die-cast zinc Material of operator panel PA Pneumatic connection 1 Sub-base
Max. pressure hysteresis(bar) 0.2 Min. Pressure regulation(bar) 0.5 Min. Ambient temperature(bar) -10
Max. Ambient temperature(°C) 60 Min. Temperature of medium(°C) -10 Mix. Temperature of medium(°C) 60
Air quality class at the output Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas

This page is Pressure regulator, LRB Series, part number LRB-D-O-MIDI.
You can find the detail information about specifications and dimensions on part number LRB-D-O-MIDI.

Variation of this product

Part Number
LRB-D-7-O-MIDI
LRB-D-7-O-MINI
LRB-D-O-MINI
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Standard nominal flow rate
(l/min)
Pneumatic connection 2 Max. Pressure regulation Size Pressure gauge Manufacturer part # Weight
(g)

89.65 €

1 21 Days 3800G3/87MidiG1/4 prepared197538700

60.43 €

1 7 Days 1800G1/47MiniG1/8 prepared197534250

53.28 €

1 4 Days 1600G1/412MiniG1/8 prepared197535250

Tech Support