Manufacturer part number: PREL-186-HP3-V1-A-40CFX-1
Brand: FESTO
Price: 13,876.00 €
Delivery time: 39 Days
Analog output signal range: 4 - 20 mA
Analog input signal range: 0 - 10 V
Manufacturer part #: 1709211
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PREL-186-HP3-V1-A-40CFX-1
Part Number
|
---|
PREL-186-HP3-V1-A-40CFX-1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Analog output signal range | Analog input signal range | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|
13,876.00 € | 1 | 39 Days | 4 - 20 mA | 0 - 10 V | 1709211 |
Loading...
Operating Pressure Range(MPa) | 0::5 | Housing material | Aluminum, Anodized | Lower cover material | Aluminum, Anodized |
---|---|---|---|---|---|
Pneumatic connection 1 | G1 | Pneumatic connection 2 | G1 | Pneumatic connection 3 | G1 |
Pneumatic connection 11 | G1/4 | Pneumatic connection 22 | G1/4 | Pneumatic connection 82 | G1/2 |
Max. pressure hysteresis(bar) | 0.1 | Min. Pressure regulation(bar) | 0.4 | Max. Pressure regulation | 40 |
Min. Ambient temperature(bar) | 5 | Max. Ambient temperature(°C) | 50 | Min. Temperature of medium(°C) | 5 |
Mix. Temperature of medium(°C) | 50 | Min. Storage temperature(°C) | -10 | Max. Storage temperature(°C) | 60 |
Size | 186 | Nominal operating voltage DC(V) | 24 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas |
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Electric pressure regulator, PREL Series, part number PREL-186-HP3-V1-A-40CFX-1.
You can find the detail information about specifications and dimensions on part number PREL-186-HP3-V1-A-40CFX-1.
Part Number |
---|
PREL-186-HP3-A4-A-40CFX-1 |
PREL-186-HP3-V1-V-40CFX-1 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Analog output signal range | Analog input signal range | Manufacturer part # |
---|---|---|---|---|---|---|---|---|
13,876.00 € | 1 | 39 Days | 4 - 20 mA | 4 - 20 mA | 1709213 | |||
13,876.00 € | 1 | 39 Days | 0 - 10 V | 0 - 10 V | 1709212 |