Pressure regulator, MS12 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MS12-LR-G-D7-LD-AS
MS12-LR-G-PE6
MS12-LR-G-PO
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Standard nominal flow rate
(l/min)
Operating Pressure Range
(MPa)
Material of operator panel Max. pressure hysteresis
(bar)
DC operating voltage range
(V)
Analog input signal range Degree of protection Min. Pressure regulation
(bar)
Max. Pressure regulation Min. Ambient temperature
(bar)
Max. Ambient temperature
(°C)
Min. Temperature of medium
(°C)
Mix. Temperature of medium
(°C)
Nominal operating voltage DC
(V)
Manufacturer part #

342.97 €

1 6 Days 13000-220000.08~2.1PA-reinforced, POM0.4---0.512-1060-1060-537148

796.29 €

1 18 Days 12000-210000.115~0.8-0.0421.6-26.40 - 10 VIP650.1561050105024564888

360.14 €

1 18 Days 13000-220000.08~2.1-0.4---0.516-1060-1060-541680

Loading...

  1. 1

Basic information

Housing material Die-cast aluminum Seals material NBR Covering material PA
Valve tappet material Wrought aluminum alloy, High-alloy stainless steel, NBR Lower cover material Wrought aluminum alloy Pneumatic connection 1 Sub-base
Pneumatic connection 2 Sub-base Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Size 12 Pressure gauge with pressure gauge Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas
Corrosion resistance class (CRC) 2 - Moderate corrosion stress Weight(g) 4000

Tech Support