Intermediate pressure regulator plate, LR Series (LR-ZP-B-D-3)

Intermediate pressure regulator plate, LR Series LR-ZP-B-D-3

Product Details:

Manufacturer part number: LR-ZP-B-D-3

Brand: FESTO

Price: 238.82

Delivery time: 4 Days


Technical Data:

Min. Pressure regulation: 0.5 bar

Manufacturer part #: 35426

Weight: 1220 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LR-ZP-B-D-3

Part Number
LR-ZP-B-D-3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Min. Pressure regulation
(bar)
Manufacturer part # Weight
(g)

238.82 €

1 4 Days 0.5354261220

Loading...

  1. 1

Basic information

Housing material Steel, Die-cast aluminum Seals material NBR Inlet pressure 1(bar) ≤ 14
Max. Pressure regulation 12

This page is Intermediate pressure regulator plate, LR Series, part number LR-ZP-B-D-3.
You can find the detail information about specifications and dimensions on part number LR-ZP-B-D-3.

Variation of this product

Part Number
LR-ZP-A-D-3
LR-ZP-A/B-D-3
LR-ZP-P-D-3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Min. Pressure regulation
(bar)
Manufacturer part # Weight
(g)

238.82 €

1 4 Days 0.5359711220

303.95 €

1 4 Days 0.5354291770

153.20 €

1 4 Days 0359681220

Tech Support