Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LR-1/2-D-DI-MAXI
Part Number
|
---|
LR-1/2-D-DI-MAXI |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Standard nominal flow rate (l/min) | Operating Pressure Range (MPa) | Housing material | Material of sub-base | Pneumatic connection 1 | Pneumatic connection 2 | Max. pressure hysteresis (bar) | Max. Pressure regulation | Min. Ambient temperature (bar) | Max. Ambient temperature (°C) | Min. Temperature of medium (°C) | Mix. Temperature of medium (°C) | Size | Pressure gauge | Air quality class at the output | Operating medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
135.06 € | 1 | 4 Days | 5400 | 0.1~1.6 | Die-cast zinc | Die-cast zinc | G1/2 | G1/2 | 0.4 | 12 | -10 | 60 | -10 | 60 | Maxi | with pressure gauge | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 2 - Moderate corrosion stress | 192356 | 1400 |
Loading...
Seals material | NBR | Min. Pressure regulation(bar) | 0.5 |
---|
This page is Pressure regulator, LR Series, part number LR-1/2-D-DI-MAXI.
You can find the detail information about specifications and dimensions on part number LR-1/2-D-DI-MAXI.
Configure
Basic Attributes
Housing material
Material of sub-base
Pneumatic connection 1
Pneumatic connection 2
Max. pressure hysteresis(bar)
Max. Pressure regulation
Min. Ambient temperature(bar)
Max. Ambient temperature(°C)
Min. Temperature of medium(°C)
Mix. Temperature of medium(°C)
Size
Pressure gauge
Air quality class at the output
Operating medium
Corrosion resistance class (CRC)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LR-1-D-7-O-MAXI |
LR-1-D-DI-MAXI |
LR-1-D-MAXI |
LR-1/2-D-I-MIDI |
LR-1/2-D-MAXI |
LR-1/2-D-MIDI |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Standard nominal flow rate (l/min) | Operating Pressure Range (MPa) | Housing material | Material of sub-base | Pneumatic connection 1 | Pneumatic connection 2 | Max. pressure hysteresis (bar) | Max. Pressure regulation | Min. Ambient temperature (bar) | Max. Ambient temperature (°C) | Min. Temperature of medium (°C) | Mix. Temperature of medium (°C) | Size | Pressure gauge | Air quality class at the output | Operating medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
188.12 € | 1 | 4 Days | 12500 | 0~1.6 | Die-cast zinc | Die-cast zinc | G1 | G1 | 0.4 | 7 | -10 | 60 | -10 | 60 | Maxi | G1/4 prepared | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 2 - Moderate corrosion stress | 162605 | 1100 | |||
135.06 € | 1 | 4 Days | 7000 | 0.1~1.6 | Die-cast zinc | Die-cast zinc | G1 | G1 | 0.4 | 12 | -10 | 60 | -10 | 60 | Maxi | with pressure gauge | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 2 - Moderate corrosion stress | 192364 | 1400 | |||
190.23 € | 1 | 7 Days | 11500 | 0~1.6 | Die-cast zinc | Die-cast zinc | G1 | G1 | 0.4 | 12 | -10 | 60 | -10 | 60 | Maxi | with pressure gauge | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | 159627 | 1200 | |||
99.57 € | 1 | 4 Days | 3500 | 0~1.6 | Die-cast zinc | Die-cast zinc | G1/2 | G1/2 | 0.2 | 12 | -10 | 60 | -10 | 60 | Midi | with pressure gauge | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | 192314 | 720 | |||
190.23 € | 1 | 4 Days | 10500 | 0~1.6 | Die-cast zinc | Die-cast zinc | G1/2 | G1/2 | 0.4 | 12 | -10 | 60 | -10 | 60 | Maxi | with pressure gauge | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | 186455 | 1200 | |||
85.83 € | 1 | 7 Days | 3500 | 0~1.6 | Die-cast zinc | Die-cast zinc | G1/2 | G1/2 | 0.2 | 12 | -10 | 60 | -10 | 60 | Midi | with pressure gauge | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 2 - Moderate corrosion stress | 159581 | 720 |