Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LR-1/4-D-7-I-MINI |
LR-1/4-D-7-MINI |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Standard nominal flow rate (l/min) | Operating Pressure Range (MPa) | Housing material | Material of sub-base | Pneumatic connection 1 | Pneumatic connection 2 | Max. pressure hysteresis (bar) | Max. Pressure regulation | Min. Ambient temperature (bar) | Max. Ambient temperature (°C) | Min. Temperature of medium (°C) | Mix. Temperature of medium (°C) | Size | Pressure gauge | Air quality class at the output | Operating medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.78 € | 1 | 7 Days | 1600 | 0.1~1.6 | Die-cast zinc | Die-cast zinc | G1/4 | G1/4 | 0.2 | 7 | -10 | 60 | -10 | 60 | Mini | with pressure gauge | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | 192301 | 350 | |||
61.91 € | 1 | 7 Days | 1600 | 0.1~1.6 | Die-cast zinc | Die-cast zinc | G1/4 | G1/4 | 0.2 | 7 | -10 | 60 | -10 | 60 | Mini | with pressure gauge | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | 162583 | 350 |
Loading...
Seals material | NBR | Min. Pressure regulation(bar) | 0.5 |
---|
Configure
Basic Attributes
Corrosion resistance class (CRC)
Housing material
Material of sub-base
Pneumatic connection 1
Pneumatic connection 2
Max. pressure hysteresis(bar)
Max. Pressure regulation
Min. Ambient temperature(bar)
Max. Ambient temperature(°C)
Min. Temperature of medium(°C)
Mix. Temperature of medium(°C)
Size
Pressure gauge
Air quality class at the output
Operating medium
Filter by standard shipping days
Optional Attributes