Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DPA-40-16
Part Number
|
---|
DPA-40-16 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Pressure Range (MPa) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Inlet pressure 1 (bar) | Outlet pressure 2 (bar) | Min. Pressure regulation (bar) | Max. Pressure regulation | Pressure gauge | Piston diameter (mm) | Volume (l) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
919.72 € | 1 | 4 Days | 0.25~1 | G1/4 | G1/4 | M7 | 2.5-10 | 4.5-16 | 4.5 | 16 | G1/8 prepared | 40 | - | 537274 | 1500 |
Loading...
Min. Ambient temperature(bar) | 5 | Max. Ambient temperature(°C) | 60 | Min. Storage temperature(°C) | 5 |
---|---|---|---|---|---|
Max. Storage temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:3:4] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Pressure booster, DPA Series, part number DPA-40-16.
You can find the detail information about specifications and dimensions on part number DPA-40-16.
Configure
Basic Attributes
Volume(l)
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Inlet pressure 1(bar)
Outlet pressure 2(bar)
Min. Pressure regulation(bar)
Max. Pressure regulation
Pressure gauge
Piston diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DPA-100-16 |
DPA-100-16-A |
DPA-100-16-CRVZS20 |
DPA-40-16-CRVZS2 |
DPA-40-16-CRVZS5 |
DPA-40-D |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating Pressure Range (MPa) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Inlet pressure 1 (bar) | Outlet pressure 2 (bar) | Min. Pressure regulation (bar) | Max. Pressure regulation | Pressure gauge | Piston diameter (mm) | Volume (l) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,021.49 € | 1 | 4 Days | 0.2~1 | G1/2 | G1/2 | G1/2 | 2-10 | 4-16 | 4 | 16 | G1/4 prepared | 100 | - | 188399 | 13000 | |||
2,046.42 € | 1 | 4 Days | 0.2~1 | G1/2 | G1/2 | G1/2 | 2-10 | 4-16 | 4 | 16 | G1/4 prepared | 100 | - | 549402 | 13000 | |||
3,162.65 € | 1 | 12 Days | 0.2~0.8 | QS-16 | KD4 | Pneumatic muffler | 2-8 | 4-16 | 4 | 16 | with pressure gauge | 100 | 20 | 552937 | 30000 | |||
1,355.09 € | 1 | 12 Days | 0.25~0.8 | QS-10 | KD4 | Pneumatic muffler | 2-8 | 4.5-16 | 4.5 | 16 | with pressure gauge | 40 | 2 | 552929 | 4400 | |||
1,481.49 € | 1 | 12 Days | 0.25~0.8 | QS-10 | KD4 | Pneumatic muffler | 2-8 | 4.5-16 | 4.5 | 16 | with pressure gauge | 40 | 5 | 552931 | 7300 | |||
719.86 € | 1 | 4 Days | 0.2~0.8 | G1/4 | G1/4 | M7 | 2.5-8 | 5-16 | 4 | 16 | G1/8 prepared | 40 | - | 549396 | 1500 |