Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DPA-63-10 |
DPA-63-10-A |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Pressure Range (MPa) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Inlet pressure 1 (bar) | Outlet pressure 2 (bar) | Min. Pressure regulation (bar) | Max. Pressure regulation | Pressure gauge | Piston diameter (mm) | Volume (l) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,204.40 € | 1 | 4 Days | 0.2~0.8 | G3/8 | G3/8 | G3/8 | 2-8 | 4-10 | 4 | 10 | G1/8 prepared | 63 | - | 184518 | 6000 | |||
1,218.55 € | 1 | 12 Days | 0.2~0.8 | G3/8 | G3/8 | G3/8 | 2-8 | 4-10 | 4 | 10 | G1/8 prepared | 63 | - | 549399 | 6000 |
Loading...
Min. Ambient temperature(bar) | 5 | Max. Ambient temperature(°C) | 60 | Min. Storage temperature(°C) | 5 |
---|---|---|---|---|---|
Max. Storage temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:3:4] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
Configure
Basic Attributes
Volume(l)
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Inlet pressure 1(bar)
Outlet pressure 2(bar)
Min. Pressure regulation(bar)
Max. Pressure regulation
Pressure gauge
Piston diameter(mm)
Filter by standard shipping days
Optional Attributes