Tie rod, VMPAL Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VMPAL-ZAS-245
VMPAL-ZAS-285
VMPAL-ZAS-325
VMPAL-ZAS-365
VMPAL-ZAS-405
VMPAL-ZAS-445
VMPAL-ZAS-485
VMPAL-ZAS-565
VMPAL-ZAS-605
VMPAL-ZAS-645
VMPAL-ZAS-685
VMPAL-ZAS-725
VMPAL-ZAS-765
VMPAL-ZAS-805
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Manufacturer part # Weight
(g)

14.85 €

1 22 Days 245561122168

15.74 €

1 22 Days 285561123192

16.83 €

1 22 Days 325561124219

17.95 €

1 22 Days 365561125246

18.98 €

1 22 Days 405561126273

20.08 €

1 22 Days 445561127300

21.03 €

1 22 Days 485561128327

41.57 €

1 22 Days 565561130378

42.51 €

1 22 Days 605561131405

43.57 €

1 22 Days 645561132432

44.65 €

1 22 Days 685561133459

45.60 €

1 22 Days 725561134483

46.66 €

1 22 Days 765561175513

47.75 €

1 22 Days 805561176540

Loading...

  1. 1

Basic information

Housing material High-alloy stainless steel Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 50
Max. tightening torque(Nm) 1.7 Corrosion resistance class (CRC) 3 - High corrosion stress

Tech Support