Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VMPAC-ZAE-20
Retaining bracket material | Stainless steel | Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 50 |
---|---|---|---|---|---|
Max. tightening torque(Nm) | 1.7 | Corrosion resistance class (CRC) | 4 - Particularly high corrosion stress | Manufacturer part # | 8038824 |
Weight(g) | 4 |
This page is Tie rod, VMPAC Series, part number VMPAC-ZAE-20.
You can find the detail information about specifications and dimensions on part number VMPAC-ZAE-20.