Hand lever valve, VHER Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VHER-H-B43U-B-G12
VHER-H-B43U-G12
VHER-P-H-B43U-B-G12
VHER-P-H-B43U-G12
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever material Standard nominal flow rate
(l/min)
Width
(mm)
Manufacturer part # Weight
(g)

221.85 €

1 4 Days Die-cast aluminum3800803192072860

221.85 €

1 4 Days Die-cast aluminum32009531920711010

194.22 €

1 4 Days PA3800803192084740

194.22 €

1 4 Days PA3200953192082900

Loading...

  1. 1

Basic information

Housing material Die-cast aluminum Seals material NBR Nominal width(mm) 12
Min. Operating pressure(bar) 0 Max. Operating pressure(bar) 10 Min. Temperature of medium(°C) -20
Max. Temperature of medium(°C) 80 Min. Ambient temperature(°C) -20 Max. Ambient temperature(°C) 80
Pneumatic working port G1/2 Pneumatic connection 1 G1/2 Pneumatic connection 2 G1/2
Pneumatic connection 3 G1/2 Pneumatic connection 4 G1/2 Actuating torque(Nm) 5
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support