End plate kit, NEV Series (Part Numbers)

End plate kit, NEV Series

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・ Housing material: Die-cast aluminium
・Operating medium: ompressed air as per ISO 8573-1:2010 [7:4:4]

[Features]
・LABS (PWIS) conformity: VDMA24364-B1/B2-L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NEV-01-VDMA
NEV-02-VDMA
NEV-1DA/DB-ISO
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Pneumatic connection 1 Pneumatic connection 3 Pneumatic connection 5 Operating medium Manufacturer part # Weight
(g)

28.77 €

1 3 Days Die-cast aluminumG1/2G1/2G1/2Compressed air as per ISO 8573-1:2010 [7:4:4]161104445

28.77 €

1 4 Days Die-cast aluminumG3/8G3/8G3/8Compressed air as per ISO 8573-1:2010 [7:4:4]161112280

27.95 €

1 3 Days -G3/8G3/8G3/8-10174280

Loading...

  1. 1

Tech Support