Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MS4-E-IPM-40-80 |
MS4-E-IPM-80-80 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|
44.49 € | 1 | 22 Days | 543494 | 109 | |||
48.97 € | 1 | 22 Days | 543495 | 186 |
Loading...
Housing material | Die-cast aluminum | Seals material | NBR | Material of screws | Steel |
---|---|---|---|---|---|
Min. Temperature of medium(°C) | -10 | Max. Temperature of medium(°C) | 60 | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |