Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VACC-S18-120-A1-1 |
VACC-S18-120-A1-1A |
VACC-S18-120-A1-2A |
VACC-S18-120-A1-3A |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | |
---|---|---|---|---|---|---|
171.20 € | 1 | 16 Days | 8040580 | |||
171.20 € | 1 | 31 Days | 8040890 | |||
171.20 € | 1 | 31 Days | 8040582 | |||
171.20 € | 1 | 31 Days | 8040584 |
Loading...
Housing material | Steel, PA | Min. Ambient temperature(°C) | -20 | Max. Ambient temperature(°C) | 60 |
---|---|---|---|---|---|
Degree of protection | IP65 | Insulation class | H | Corrosion resistance class (CRC) | 4 - Particularly high corrosion stress |
Weight(g) | 530 |