Manifold rail, VABM Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VABM-C7-12G-G18-2
VABM-C7-12G-G18-3
VABM-C7-12G-G18-4
VABM-C7-12G-G18-5
VABM-C7-12G-G18-6
VABM-C7-12G-G18-7
VABM-C7-12G-G18-8
VABM-C7-12G-G18-9
VABM-C7-12G-G18-10
VABM-C7-12M-G18-2
VABM-C7-12M-G18-3
VABM-C7-12M-G18-4
VABM-C7-12M-G18-5
VABM-C7-12M-G18-6
VABM-C7-12M-G18-7
VABM-C7-12M-G18-8
VABM-C7-12M-G18-9
VABM-C7-12M-G18-10
VABM-C7-12P-G18-2
VABM-C7-12P-G18-3
VABM-C7-12P-G18-4
VABM-C7-12P-G18-5
VABM-C7-12P-G18-6
VABM-C7-12P-G18-7
VABM-C7-12P-G18-8
VABM-C7-12P-G18-9
VABM-C7-12P-G18-10
VABM-C7-12W-G18-2
VABM-C7-12W-G18-3
VABM-C7-12W-G18-4
VABM-C7-12W-G18-5
VABM-C7-12W-G18-6
VABM-C7-12W-G18-7
VABM-C7-12W-G18-8
VABM-C7-12W-G18-9
VABM-C7-12W-G18-10
VABM-C8-12E-G14-2-M1
VABM-C8-12E-G14-2-M1-L
VABM-C8-12E-G14-4-M1
VABM-C8-12E-G14-4-M1-L
VABM-C8-12E-G14-4-PT-L
VABM-C8-12E-G14-6-M1
VABM-C8-12E-G14-6-M1-L
VABM-C8-12E-G14-6-PT-L
VABM-C8-12E-G14-8-M1
VABM-C8-12E-G14-8-M1-L
VABM-C8-12E-G14-8-PT-L
VABM-C8-12E-G14-10-M1
VABM-C8-12E-G14-10-M1-L
VABM-C8-12E-G14-10-PT-L
VABM-C8-12E-G14-12-M1
VABM-C8-12E-G14-12-M1-L
VABM-C8-12E-G14-12-PT-L
VABM-C8-12E-G14-14-M1
VABM-C8-12E-G14-14-M1-L
VABM-C8-12E-G14-14-PT-L
VABM-C8-12E-G14-16-M1
VABM-C8-12E-G14-16-M1-L
VABM-C8-12E-G14-16-PT-L
VABM-C8-12E-G14-18-M1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. no. of valve positions Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Width
(mm)
Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

38.06 €

1 Quote 2G1/8-G1/8---2 - Moderate corrosion stress55266184

47.97 €

1 22 Days 3G1/8-G1/8---2 - Moderate corrosion stress552662105

57.89 €

1 Quote 4G1/8-G1/8---2 - Moderate corrosion stress552663126

67.82 €

1 4 Days 5G1/8-G1/8---2 - Moderate corrosion stress552664147

77.74 €

1 Quote 6G1/8-G1/8---2 - Moderate corrosion stress552665168

87.66 €

1 Quote 7G1/8-G1/8---2 - Moderate corrosion stress552666189

97.58 €

1 Quote 8G1/8-G1/8---2 - Moderate corrosion stress552667210

107.49 €

1 Quote 9G1/8-G1/8---2 - Moderate corrosion stress552668231

117.38 €

1 22 Days 10G1/8-G1/8---2 - Moderate corrosion stress552669252

44.51 €

1 4 Days 2G1/8M7G1/8---2 - Moderate corrosion stress54963982

55.66 €

1 Quote 3G1/8M7G1/8---2 - Moderate corrosion stress549640102

66.78 €

1 13 Days 4G1/8M7G1/8---2 - Moderate corrosion stress549641122

77.95 €

1 4 Days 5G1/8M7G1/8---2 - Moderate corrosion stress549642142

89.09 €

1 4 Days 6G1/8M7G1/8---2 - Moderate corrosion stress549643162

100.25 €

1 Quote 7G1/8M7G1/8---2 - Moderate corrosion stress549644182

111.35 €

1 Quote 8G1/8M7G1/8---2 - Moderate corrosion stress549645202

122.51 €

1 Quote 9G1/8M7G1/8---2 - Moderate corrosion stress549646222

133.65 €

1 Quote 10G1/8M7G1/8---2 - Moderate corrosion stress549647242

34.42 €

1 4 Days 2G1/8-G1/8---2 - Moderate corrosion stress55265284

42.52 €

1 4 Days 3G1/8-G1/8---2 - Moderate corrosion stress552653105

50.62 €

1 4 Days 4G1/8-G1/8---2 - Moderate corrosion stress552654126

58.71 €

1 Quote 5G1/8-G1/8---2 - Moderate corrosion stress552655147

66.80 €

1 Quote 6G1/8-G1/8---2 - Moderate corrosion stress552656168

74.89 €

1 Quote 7G1/8-G1/8---2 - Moderate corrosion stress552657189

83.00 €

1 Quote 8G1/8-G1/8---2 - Moderate corrosion stress552658210

91.14 €

1 Quote 9G1/8-G1/8---2 - Moderate corrosion stress552659231

99.25 €

1 Quote 10G1/8-G1/8---2 - Moderate corrosion stress552660252

48.18 €

1 22 Days 2G1/8M7G1/8---2 - Moderate corrosion stress54964882

61.12 €

1 Quote 3G1/8M7G1/8---2 - Moderate corrosion stress549649102

74.08 €

1 Quote 4G1/8M7G1/8---2 - Moderate corrosion stress549650122

87.05 €

1 22 Days 5G1/8M7G1/8---2 - Moderate corrosion stress549651142

100.00 €

1 Quote 6G1/8M7G1/8---2 - Moderate corrosion stress549652162

112.97 €

1 22 Days 7G1/8M7G1/8---2 - Moderate corrosion stress549653182

125.91 €

1 Quote 8G1/8M7G1/8---2 - Moderate corrosion stress549654202

138.88 €

1 Quote 9G1/8M7G1/8---2 - Moderate corrosion stress549655222

151.85 €

1 Quote 10G1/8M7G1/8---2 - Moderate corrosion stress549656242

117.45 €

1 Quote 2G1/4-G1/4-G1/4120 - No corrosion stress557651382

128.32 €

1 Quote 2G1/4-G1/4-G1/4120 - No corrosion stress1361863382

153.60 €

1 Quote 4G1/4-G1/4-G1/4120 - No corrosion stress557653484

175.32 €

1 Quote 4G1/4-G1/4-G1/4120 - No corrosion stress1361865484

307.20 €

1 Quote 4G1/4-G1/4-G1/4120 - No corrosion stress1247975521

189.75 €

1 Quote 6G1/4-G1/4-G1/4120 - No corrosion stress557655585

222.31 €

1 Quote 6G1/4-G1/4-G1/4120 - No corrosion stress1361867585

361.42 €

1 Quote 6G1/4-G1/4-G1/4120 - No corrosion stress1247976627

225.88 €

1 Quote 8G1/4-G1/4-G1/4120 - No corrosion stress557657687

269.31 €

1 Quote 8G1/4-G1/4-G1/4120 - No corrosion stress1361868687

415.65 €

1 10 Days 8G1/4-G1/4-G1/4120 - No corrosion stress1247977727

262.02 €

1 Quote 10G1/4-G1/4-G1/4120 - No corrosion stress557659788

316.32 €

1 Quote 10G1/4-G1/4-G1/4120 - No corrosion stress1361869788

469.91 €

1 Quote 10G1/4-G1/4-G1/4120 - No corrosion stress1247978834

298.17 €

1 Quote 12G1/4-G1/4-G1/4120 - No corrosion stress557661890

363.31 €

1 Quote 12G1/4-G1/4-G1/4120 - No corrosion stress1361870890

524.12 €

1 10 Days 12G1/4-G1/4-G1/4120 - No corrosion stress1247979940

334.31 €

1 Quote 14G1/4-G1/4-G1/4120 - No corrosion stress557663992

410.31 €

1 Quote 14G1/4-G1/4-G1/4120 - No corrosion stress1361871992

578.37 €

1 Quote 14G1/4-G1/4-G1/4120 - No corrosion stress12479801040

370.46 €

1 Quote 16G1/4-G1/4-G1/4120 - No corrosion stress5576651093

457.32 €

1 Quote 16G1/4-G1/4-G1/4120 - No corrosion stress13618731093

632.58 €

1 10 Days 16G1/4-G1/4-G1/4120 - No corrosion stress12479811145

406.60 €

1 10 Days 18G1/4-G1/4-G1/4120 - No corrosion stress5576671195

Loading...

Tech Support