Manufacturer part number: SLG-Z-18-A
Brand: FESTO
Price: 343.29 €
Delivery time: 4 Days
Manufacturer part #: 525681
Weight: 75 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SLG-Z-18-A
Pneumatic connection | M3 | Housing material | Aluminum, Hard-anodized | Seals material | PUR |
---|---|---|---|---|---|
Min. Operating pressure(bar) | 1 | Max. Operating pressure(bar) | 8 | Min. Ambient temperature(°C) | -10 |
Max. Ambient temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Intermediate position attachment, SLG Series, part number SLG-Z-18-A.
You can find the detail information about specifications and dimensions on part number SLG-Z-18-A.
Part Number |
---|
SLG-Z-8/12-A |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|
274.98 € | 1 | 39 Days | 525680 | 33.5 |