Manufacturer part number: KMC-1-230AC-2.5
Brand: FESTO
Price: 13.94 €
Delivery time: 4 Days
Nominal operating voltage DC: - V
Nominal operating voltage AC: 230 V
Cable length: 2.5 m
Manufacturer part #: 30932
Weight: 170 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KMC-1-230AC-2.5
Part Number
|
---|
KMC-1-230AC-2.5 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal operating voltage DC (V) | Nominal operating voltage AC (V) | Cable length (m) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
13.94 € | 1 | 4 Days | - | 230 | 2.5 | 30932 | 170 |
Loading...
Housing material | PC | Material of pin contacts | Bronze | Material of cable sheath | PVC |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -20 | Max. Ambient temperature(°C) | 80 | Degree of protection | IP67 |
Cable diameter(mm) | 6 | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
This page is Connecting cable, KMC Series, part number KMC-1-230AC-2.5.
You can find the detail information about specifications and dimensions on part number KMC-1-230AC-2.5.
Part Number |
---|
KMC-1-230AC-5 |
KMC-1-24DC-2.5-LED |
KMC-1-24DC-5-LED |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal operating voltage DC (V) | Nominal operating voltage AC (V) | Cable length (m) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
17.57 € | 1 | 4 Days | - | 230 | 5 | 30934 | 320 | |||
18.66 € | 1 | 3 Days | 24 | - | 2.5 | 30931 | 170 | |||
22.29 € | 1 | 3 Days | 24 | - | 5 | 30933 | 320 |