Manufacturer part number: PE-1/8-1N-SW
Brand: FESTO
Price: 144.65 €
Delivery time: 4 Days
Housing material: Die-cast aluminum, PA, Steel, VMQ (silicone)
Pneumatic connection: G1/8
Material of cable sheath: PVC
Min. Temperature of medium: 0 °C
Max. Operating pressure: 8 bar
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PE-1/8-1N-SW
Part Number
|
---|
PE-1/8-1N-SW |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Housing material | Pneumatic connection | Material of cable sheath | Min. Temperature of medium (°C) | Max. Operating pressure (bar) | Max. Temperature of medium (°C) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Degree of protection | Cable length (m) | Switching output | Operating medium | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
144.65 € | 1 | 4 Days | Die-cast aluminum, PA, Steel, VMQ (silicone) | G1/8 | PVC | 0 | 8 | 60 | 0 | 60 | IP67 | 0.5 | Contact-based | Compressed air as per ISO 8573-1:2010 [7:4:4] | 6484 | 50 |
Loading...
Min. Operating pressure(bar) | 0 |
---|
This page is PE converter, PE Series, part number PE-1/8-1N-SW.
You can find the detail information about specifications and dimensions on part number PE-1/8-1N-SW.
Configure
Basic Attributes
Housing material
Pneumatic connection
Material of cable sheath
Min. Temperature of medium(°C)
Max. Operating pressure(bar)
Max. Temperature of medium(°C)
Min. Ambient temperature(°C)
Max. Ambient temperature(°C)
Degree of protection
Cable length(m)
Switching output
Operating medium
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PE-1/8-2N-SW |
PE-1000 |
PE-PK-4-SW |
PE-VK-5.1 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Housing material | Pneumatic connection | Material of cable sheath | Min. Temperature of medium (°C) | Max. Operating pressure (bar) | Max. Temperature of medium (°C) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Degree of protection | Cable length (m) | Switching output | Operating medium | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
149.60 € | 1 | 4 Days | Die-cast aluminum, PA, Steel, VMQ (silicone) | G1/8 | PVC | 0 | 8 | 60 | 0 | 60 | IP67 | 0.5 | Contact-based | Compressed air as per ISO 8573-1:2010 [7:4:4] | 7862 | 65 | |||
285.94 € | 1 | 4 Days | - | M5 | - | - | 1 | - | -10 | 50 | IP62 | 1 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 3719 | - | |||
144.65 € | 1 | 12 Days | POM, Steel, PA, VMQ (silicone) | PK-4 | PVC | 0 | 0.25 | 60 | 0 | 60 | IP67 | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 7471 | - | |||
388.80 € | 1 | 4 Days | - | M5 | - | -10 | 0.25 | 50 | -10 | 50 | IP62 | - | - | Compressed air as per ISO 8573-1:2010 [7:-:-] | 7451 | 250 |