Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NEBV-H1G2-KN-0.5-N-LE2 |
NEBV-H1G2-KN-1-N-LE2 |
NEBV-H1G2-KN-2.5-N-LE2 |
NEBV-H1G2-P-0.5-N-LE2 |
NEBV-H1G2-P-1-N-LE2 |
NEBV-H1G2-P-2.5-N-LE2 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material of cable sheath | Cable length (m) | Cable diameter (mm) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
1.71 € | 1 | 4 Days | - | 0.5 | 1.3 | 566654 | 4 | |||
2.58 € | 1 | 4 Days | - | 1 | 1.3 | 566655 | 7 | |||
5.15 € | 1 | 22 Days | - | 2.5 | 1.3 | 566656 | 17 | |||
7.72 € | 1 | 4 Days | TPE-U(PUR) | 0.5 | 3.4 | 566658 | 8 | |||
8.88 € | 1 | 4 Days | TPE-U(PUR) | 1 | 3.4 | 566659 | 16 | |||
12.32 € | 1 | 4 Days | TPE-U(PUR) | 2.5 | 3.4 | 566660 | 35 |
Loading...
Housing material | POM | Material of pin contacts | Copper alloy, Tin-plated | Insulating sheath material | PVC |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 60 | Degree of protection | IP40 |
Nominal conductor cross section(mm²) | 0.14 |